JAJSFD6C March 2015 – October 2022 BQ25895
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED as shown in Figure 9-1. The STAT pin function can be disable by setting STAT_DIS bit.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
Sleep mode, charge disable | HIGH |
Charge suspend (Input overvoltage, TS fault, timer fault, input or system overvoltage). Boost Mode suspend (due to TS Fault) | blinking at 1 Hz |