4 改訂履歴
Changes from A Revision (September 2016) to B Revision
- データシートにWEBENCHへのリンクを追加Go
- Added "SW (peak for 10 ns duration)" To the Absolute Maximum RatingsGo
- Changed VSYS TYP value From: VBAT + 50 mV To: I(SYS) + 150 mVGo
- Changed the title of Figure 4 From: Charge Current Accuracy To: I2C Setting Go
- Changed axis title of Figure 8 From: BAT Voltage (V) To: Input Current Limit (mA)Go
- Changed VVREF to VREGN in Figure 15Go
- Changed VVREF to VREGN in Equation 2Go
- Changed VREF to VREGN in Figure 16Go
- Added sentence to the Battery Monitor secton "In battery only mode, .."Go
- Changed bit 5 From: 0 To: 1 in Figure 29Go
- Changed the Description values of Table 26 From: mV To: mAGo
- Changed the Type values of Bit 7 in Table 28 From: R To: R/WGo
- Added VREF system pullup voltage to Table 29Go
Changes from * Revision (Julu 2016) to A Revision