JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The REGN LDO supplies internal bias circuits and power FET gate drivers. The pull-up rail of INT can be connected to REGN as well. The REGN LDO is enabled when all the following conditions are met:
If one of the above conditions is not met, the device is in high impedance mode (HIZ) with REGN LDO off. The device draws less than IVBUS_HIZ from VBUS in this state.