JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage range (with respect to GND) | VBUS (converter not switching) | –2 | 20 | V | |
PMID (converter not switching) | –0.3 | 20 | V | ||
CDRV+, CDRV- | –0.3 | 20 | V | ||
CFLY+ | –0.3 | 16(2) | V | ||
CFLY+ to SW, SW to CFLY–, CFLY– to GND, CAUX to GND | DC | –0.3 | 7 | V | |
Pulse < 30ns | –0.3 | 11 | V | ||
BATP, BATN, IND_SNS | –0.3 | 6 | V | ||
REGN | –0.3 | 6 | V | ||
Voltage range (with respect to GND) | SDA, SCL, /INT | –0.3 | 6 | V | |
Output sink current | /INT | 6 | mA | ||
Junction Temperature, TJ | –40 | 150 | °C | ||
Storage temperature, Tstg | –40 | 150 | °C |