JAJSL52A april 2020 – february 2021 BQ25968
PRODUCTION DATA
The device monitors the outer switching FET current on a cycle-by-cycle basis. If an overcurrent is triggered for 16 cycles, the device responds by stopping switching and setting CHG_EN=0. When device triggered cycle-by-cycle protection, CONV_OCP_FLAG is set to ‘1’ and INT is asserted low to alert host. The start-up sequence must be followed to resume charging. It is recommended to limit the charging current of BQ25968 to 6 A without triggering the cycle-by-cycle protection.