JAJSIJ7B February 2020 – November 2022 BQ27Z561-R2
PRODUCTION DATA
When a battery pack enabled with the BQ27Z561-R2 gas gauge is cycled, the value of FullChargeCapacity() updates several times, including the onset of charge or discharge, charge termination, temperature delta, resistance updates during discharge, and relaxation. Figure 9-3 shows actual battery voltage, load current, and FullChargeCapacity() when some of those updates occur during a single application cycle.
Update points from the plot include: