JAJSIJ7B February 2020 – November 2022 BQ27Z561-R2
PRODUCTION DATA
The second ADC is a 16-bit delta-sigma converter designed for general-purpose measurements. The ADC automatically scales the input voltage range during sampling based on channel selection. The converter resolution is a function of its full-scale range and number of bits, yielding a 38-µV resolution.