JAJSIJ7B February 2020 – November 2022 BQ27Z561-R2
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BAT | D2 | P | Battery voltage measurement input. Kelvin battery sense connection to BAT_SNS. Connect a capacitor (1 µF) between BAT and VSS. Place the capacitor close to the gauge. |
CE | D3 | I | Active-high chip enable |
BAT_SNS | C2 | AI | Battery sense |
INT | A1 | O | Interrupt for voltage, temperature, and state of charge (programmable active high or low) |
PULS | A2 | O | Programmable pulse width with active-high or -low option |
TS | B1 | AI | Temperature input for ADC |
NU | C3 | NC | Makes no external connection |
SCL | B3 | I/O | Serial clock for I2C interface that requires an external pullup when used. It can be left floating if unused. |
SDA/HDQ | A3 | I/O | Serial data for I2C interface and one-wire interface for HDQ (selectable) that requires an external pullup when used. It can be left floating if unused. |
SRP | D1 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN |
SRN | C1 | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN |
VSS | B2 | P | Device ground |