JAJSIJ7B February 2020 – November 2022 BQ27Z561-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(CC_IN) | Differential input voltage range | –0.1 | 0.1 | V | ||
t(CC_CONV) | Conversion time | Single conversion | 1000 | ms | ||
Effective resolution | 1 LSB | 3.8 | µV | |||
Integral nonlinearity | 16-bit, best fit over input voltage range | –22.3 | 5.2 | +22.3 | LSB | |
Differential nonlinearity | 16-bit, no missing codes | 1.5 | LSB | |||
Offset error | 16- bit post calibration | –2.6 | 1.3 | +2.6 | LSB | |
Offset error drift | 15-bit + sign, post calibration | 0.04 | 0.07 | LSB/°C | ||
Gain error | 15-bit + sign, over input voltage range | –492 | 131 | +492 | LSB | |
Gain error drift | 15-bit + sign, over input voltage range | 4.3 | 9.8 | LSB/°C | ||
Effective input resistance | 7 | MΩ |