![Setup CTR for System Reset (Using 5 MΩ and 1 µF RC) GUID-B2593E4B-E0DE-44F4-96B6-349DCCEEDB88-low.gif](/ods/images/JAJSEG2J/GUID-B2593E4B-E0DE-44F4-96B6-349DCCEEDB88-low.gif)
The RC values used in this example are for reference only. System designers should depend on their pull-up voltage and RC tolerance to add any additional margin. TI also recommends users keep the delay time below 3.6 s, if possible, for the reset function.
Figure 9-11 Setup CTR for System Reset (Using 5 MΩ and 1 µF RC)