SLUSA96B August 2010 – April 2016 BQ32002
PRODUCTION DATA.
The VCC pin should be bypassed to GND using a low-ESR ceramic bypass capacitor with a minimum recommended value of 1 µF. This capacitor must be placed as close to the VCC and GND pins as possible with thick trace or ground plane connection to the device GND pin.
Locate the 32.768-kHz crystal oscillator as close as possible to the OSCI and OSCO pins. This will minimize stray capacitance.