JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
For the BQ41Z50 device, TS1, TS2, TS3, and TS4 provide thermistor drive-under firmware control. Each pin can be enabled with an integrated 18kΩ (typical) linearization pull-up resistor to support the use of a 10kΩ at 25°C NTC external thermistor such as a Mitsubishi BN35-3H103. The reference design includes four 10kΩ thermistors: RT1, RT2, RT3, and RT4. The BQ41Z50 device supports up to four external thermistors. Connect unused thermistor pins to VSS.