JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | Output voltage high (driving fuse) | VBAT ≥ 8V, CL = 10nF, 5kΩ load | 6 | 6.5 | 7 | V | |
VOH | Output voltage high relative to VBAT (driving fuse) | 2.7V ≤ VBAT < 8V, CL = 10nF, 5kΩ load | VBAT–1.5 | VBAT | V | ||
RPD | Internal pull-down resistance | FUSE | 6 | kΩ | |||
VIH | High-level input (fuse detection) | Current into device pin must be limited to maximum 2mA | 2 | V | |||
VIL | Low-level input (fuse detection) | 0.8 | V | ||||
CIN (1) | Input capacitance | 1.8 | pF | ||||
tRISE (1) | Output rise time (driving fuse) | VBAT ≥ 8V, CL = 10nF, RSERIES = 100Ω, RLOAD = 51kΩ, V(OH) = 10% to 90% of final settled voltage | 4.3 | µs |