JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | Internal weak pull-up resistor disabled | –0.2 | 5.5 | V | |
Internal weak pull-up resistor enabled | –0.2 | VREG18 | ||||
VIH | High-level input voltage | PRES/SHUTDN, DISP | 0.7 × VREG18 | V | ||
VIL | Low-level input voltage | PRES/SHUTDN, DISP | 0.3 x VREG18 | V | ||
VIOHYS(1) | Hysteresis of Input | PRES/SHUTDN, DISP | 75 | mV | ||
VOH | Output voltage high | PRES/SHUTDN, DISP: IOH = –1 mA | 0.7 × VREG18 | V | ||
VOL | Output voltage low | PRES/SHUTDN, DISP: IOL = 3mA | 0.3 × VREG18 | V | ||
RWKPD | Internal weak pull-down resistance | PRES/SHUTDN, DISP | 0.8 | 1 | 1.2 | MΩ |
RWKPU | Internal weak pull-up resistance | PRES/SHUTDN, DISP | 0.8 | 1 | 1.2 | MΩ |
CI (1) | Input capacitance | PRES/SHUTDN, DISP | 5 | pF | ||
ILKG(1) | Input leakage current | PRES/SHUTDN, DISP | 1 | 2 | µA |