JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | VC1–VC0, VC2–VC1, VC3–VC2, VC4–VC3, VC4–PACK | –0.2 | 5 | V | |
VC4–VSS, VCC–VSS, PACK–VSS | –0.2 | 30 | ||||
ILKG(1) | VCELLn Input leakage current |
No active ADC measurement, No Cell balancing activity. |
0.5 | µA |