JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
Three LED control outputs provide constant current sinks for the driving external LEDs. These outputs are configured to provide voltage and control for up to 5 LEDs. No external bias voltage is required. Unused LEDCNTLx pins can remain open or they can be connected to VSS via a 20kΩ resistor. The DISP pin should be connected to VSS, if the LED feature is not used.