JAJSK38 july 2021 BQ51013B-Q1
PRODUCTION DATA
The goal of this design is to charge a 3.7-V Li-Ion battery at 800 mA either wirelessly or with a direct USB wired input. This design will use the BQ51013B-Q1 wireless power supply and the BQ24040 single-cell Li-Ion battery charger. A low resistance path has to be created between the output of BQ51013B-Q1 and the input of BQ24040.