4 Revision History
Changes from Revision C (March 2018) to Revision D (September 2020)
- 文書全体にわたって表、図、相互参照の採番方法を更新。Go
- Added device comparison tableGo
- Changed From: "No Response" To: "EPT 0x00, Unknown" in the EPT column of Table 8-3
Go
- Changed From: "Termination" To: "EPT 0x01, Charge Complete" in the EPT column of Table 8-3
Go
- Changed "RO is fixed at 20 kΩ" To: "R2 is fixed at 20 kΩ"Go
- Changed β = 4500 To: β = 3380 in the title of Figure 8-13
Go
- Changed "Fault indication" To: "Over-Temperature Fault" in the 3-State Driver Recommendations for the TS/CTRL Pin section
Go
- Changed: "Charge done indication" To: "End Power Transfer 0x00 (EPT Unknown)" in the
3-State Driver Recommendations for the TS/CTRL Pin
section
Go
- Changed Table 8-6
Go
- Replaced the paragraph following Table 8-6
Go
Changes from Revision B (August 2015) to Revision C (March 2018)
- 次のように変更:WPC v1.1 からWPC v1.2 (文書全体にわたって)Go
- Deleted the Device Comparison Table
Go
Changes from Revision A (October 2013) to Revision B (August 2015)
- 「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加。Go
- Added VAD for clarityGo
- Changed UVLO to VUVLO for clarityGo
- Added VHYS-UVLO for clarityGo
- Added VHYS-OVP for clarityGo
- Added VCOLD-Hyst for clarityGo
- Added VHOT-Hyst for clarityGo
- Changed VCTRL for clarityGo
- Changed TJ-SD and TJ-Hys for clarityGo
- Added VAD-Pres and VAD-PresH for clarityGo
- Changed to VAD-Diff for clarityGo
- Added IOUT-SR and IOUT-SRH for clarityGo
- Changed Conditons for correct EPT packetGo
Changes from Revision * (March 2013) to Revision A (October 2013)
- Changed UVLO spec MIN value from 2.6 to 2.5 VGo
- Changed ILIM_SC spec MIN value from 120 to 116 mAGo
- Changed VOUT-REG , ILOAD = 1000 mA, MIN value from 4.93 to 4.95 V and ILOAD= 10 mA, MIN value from 4.93 to 4.96 V and MAX value from 5.04 to 5.06 VGo
- Changed ICOMM spec MIN, TYP, MAX values from 343, 378, 425 to 330, 381, and 426 mA respectively.Go
- Changed IOUT spec MAX value from 130 to 135 mA for ILOAD 200 → 0 mA; and, TYP value from 25 to 30 mA for ILOAD 0 → 200 mAGo