JAJSVF7 October 2024 BQ51013C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This application is for a system that has varying loads from less than 100 mA up to 1 A. It must work with any Qi-certified transmitter. There is no requirement for any external thermal measurements. An LED indication is required to indicate an active power supply. Each of the components from the application drawing will be examined.