JAJSVF7 October 2024 BQ51013C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The operational modes of the BQ51013C are described in the Section 8.3. The BQ51013C has several functional modes. Start-up refers to the initial power transfer and communication between the receiver (BQ51013C circuit) and the transmitter. Power transfer refers to any time that the TX and RX are communicating and power is being delivered from the TX to the RX. Power transfer termination occurs when the RX is removed from the TX, power is removed from the TX, or the RX requests power transfer termination.