JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0003 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[3:0] | NUM_CELL[3:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Factory OTP Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 |
SPARE[3:0] = | Spare | |||||||
NUM_CELL[3:0] = | Configures the number of cells in series. 0x0 = 6S 0x1 = 7S 0x2 = 8S : 0xA = 16S Unused code defaults to CHIP_TYPE[MAX_CH1:0] setting (in factory trim).If the NUM_CELL setting has more channels than the device offers, it would be capped to higest number of channel the device offers. |