JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0000 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1:0] | ADDRESS[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1:0] = | Spare | |||||||
ADDRESS[5:0] = | This register shows the default device address used when [DIR_SEL] = 0 and programmed in the OTP. Writing to this register won’t change the device address actively in use. The [DIR_SEL] setting has no impact on BQ75614-Q1 since it is a standalone device using UART communication to host system. This register is used for the system to program the device address to OTP, which will be loaded to the DIR0_ADDR register at POR. For programming, follow the OTP programming procedure. |