JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0557 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CELL8_DONE | CELL7_DONE | CELL6_DONE | CELL5_DONE | CELL4_DONE | CELL3_DONE | CELL2_DONE | CELL1_DONE |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CELL1_DONE to CELL8_DONE = | Cell balance completion for cell1 to cell8. This register is cleared when MCU sets [BAL_GO] = 1. 0 = Balancing on the particular cell is still running or has not started 1 = Balancing completed on the particular cell |