JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
The UART interface requires the TX and RX pins are pulled up through a 10-kΩ to 100-kΩ resistor. Do not leave TX and RX unconnected. The TX must be pulled high to prevent triggering an invalid communications frame during the idle state. When using a serial cable to connect to the host controller, connect the TX pull-up on the host side and the RX pull-up to the CVDD on the device side.
NFAULT pin for device, if not used, must be left floating. Otherwise, pull it up with 100-kΩ to CVDD.