JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x0510 to 0x0518 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | DATA[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DATA[7:0] = | OTP_ECC_DATAOUT* bytes output the results of the ECC decoder and encoder tests. If CUST_ECC_TEST[ENC_DEC] = 0, ECC_DATAOUT8 through ECC_DATAOUT1 are read to determine a successful decoder test. If CUST_ECC_TEST[ENC_DEC] = 1, ECC_DATAOUT9 through ECC_DATAOUT1 are read to determine a successful encoder test. The correct result depends on the input to the test. |