JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x000B | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | UT_THR[2:0] | OT_THR[4:0] | ||||||
Reset | 1 | 1 | 1 | 0 | 0 | 0 | 0 | 0 |
UT_THR[2:0] = | Sets the UT threshold for the UT
comparator. Changes on these bits require host to send another
[OTUT_GO] = 1 command. The MCU configures the
corresponding GPIO(s) to ADC and OTUT input. Range from 66% to 80% in steps of 2% sourced from TSREF regulator voltage. Default Reset setting 80%. |
|||||||
OT_THR[4:0] = | Sets the OT threshold for the OT
comparator. Changes on these bits require host to send another
[OTUT_GO] = 1 command. The MCU configures the
corresponding GPIO(s) to ADC and OTUT input. Range from 10% to 39% in steps of 1% sourced from TSREF regulator voltage. Unused code defaults to 39%. Default Reset setting 39%. |