JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Address | 0x053E | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | UV16_DET | UV15_DET | UV14_DET | UV13_DET | UV12_DET | UV11_DET | UV10_DET | UV9_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
UV9_DET to UV16_DET = | UV fault status for Cell9 to Cell16, results are from the UV comparator detection. |