JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
Table 9-1 below shows the design parameters.
PARAMETER | VALUE |
---|---|
Module Voltage Range (Voltage at the BAT pin) | 9V to 80V |
Number of cells | 6 to 14 cells (can also extend to 16 cells) |
Cell voltage range | 0V to 5V |