JAJSRJ8B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT_RANGE | Total module voltage, full functionality, no OTP programming | 9 | 80 | V | |
VBAT_OTP_RANGE | Total module voltage, full functionality, OTP programming allow | 11 | 80 | V | |
VCELL_RANGE | VCn - VCn-1, where n = 2 to 16 | –1 | 5 | V | |
VC1 - VC0 | 0 | 5 | V | ||
VC0, CB0 to AVSS | -0.3 | 5 | V | ||
VC1, VC2, CB1, CB2 to AVSS | -0.3 | 80 | V | ||
VCn, CBn to AVSS, where n = 3 to 16 | 3 | 80 | V | ||
VCS_RANGE | Current sense range, VSRP - VSRN | -100 | 100 | mV | |
VCB_RANGE | CBn - CBn-1, where n = 1 to 16 | 0 | 5 | V | |
VIO_RANGE | RX, TX, NFAULT | 0 | CVDD | V | |
VGPIO_RANGE | GPIOn input, where n = 1 to 8 | 0.2 | 4.8 | V | |
IIO | GPIOn, RX, TX, where n = 1 to 8 | 5 | mA | ||
TA | Operation temperature | –40 | 125 | °C |