JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BQ76922 device provides flexibility regarding the device multifunction pins, which include the TS1, TS2, CFETOFF, DFETOFF, and ALERT pins. Several of the pins can be used as active-high outputs with configurable output level. The digital output driver for these pins can be configured to drive an output powered from the REG1 LDO or from the internal REG18 LDO, and thus when asserted active-high drives out the voltage of the selected LDO.
ALERT | |||
Alarm interrupt output | |||
HDQ communications | |||
CFETOFF | |||
Input to control the CHG FET (that is, CFETOFF functionality) | |||
DFETOFF | |||
Input to control the DSG FET (DFETOFF functionality) | |||
Input to control both the DSG and CHG FETs (BOTHOFF functionality) | |||
ALERT, CFETOFF, and DFETOFF | |||
General-purpose digital output | |||
Can be driven high or low by command | |||
Can be configured for an active-high output to be driven from the REG1 LDO or the REG18 LDO | |||
Can be configured to have a weak pulldown to VSS or weak pullup to REG1 enabled continuously | |||
ALERT, CFETOFF, DFETOFF, TS1, and TS2 | |||
Thermistor temperature measurement | |||
A thermistor can be attached between the pin and VSS. | |||
ADCIN | |||
The pin can be used for general purpose ADC measurement. | |||