JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum system operating voltage | 12.5V |
Cell minimum operating voltage | 2.5V |
Series cell count | 5 |
Sense resistor | 1mΩ |
Number of thermistors | 2 (using TS1 and TS2 pins, both for cells) |
Charge voltage | 22V |
Maximum charge current | 3.0A |
Peak discharge current | 20.0A |
Configuration settings | programmed in OTP during customer production |
Protection subsystem configuration | Series FET configuration, device monitors, disables FETs upon fault, recovers autonomously |
OV protection threshold | 4.30V |
OV protection delay | 500ms |
OV protection recovery hysteresis | 100mV |
UV protection threshold | 2.5V |
UV protection delay | 20ms |
UV protection recovery hysteresis | 100mV |
SCD protection threshold | 80mV (corresponding to a nominal 80A, based on a 1mΩ sense resistor) |
SCD protection delay | 50µs |
OCD1 protection threshold | 68mV (corresponding to a nominal 68A, based on a 1mΩ sense resistor) |
OCD1 protection delay | 10 ms |
OCD2 protection threshold | 56mV (corresponding to a nominal 56A, based on a 1mΩ sense resistor) |
OCD2 protection delay | 80ms |
OCD3 protection threshold | 28mV (corresponding to a nominal 28A, based on a 1mΩ sense resistor) |
OCD3 protection delay | 160ms |
OCC protection threshold | 8mV (corresponding to a nominal 8A, based on a 1mΩ sense resistor) |
OCC protection delay | 160ms |
OTD protection threshold | 60°C |
OTD protection delay | 2s |
OTC protection threshold | 45°C |
OTC protection delay | 2s |
UTD protection threshold | –20°C |
UTD protection delay | 10s |
UTC protection threshold | 0°C |
UTC protection delay | 5s |
Host watchdog timeout protection delay | 5s |
CFETOFF pin functionality | Use as CFETOFF, polarity = normally high, driven low to disable FET |
DFETOFF pin functionality | Use as DFETOFF, polarity = normally high, driven low to disable FET |
ALERT pin functionality | Use as ALERT interrupt pin, polarity = driven low when active, hi-Z otherwise |
REG1 LDO Usage | Use for 3.3V output |
Cell balancing | Enabled when imbalance exceeds 100mV |