JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | BAT | I | P | Primary power supply input pin |
2 | VC5 | I | IA | Sense voltage input pin for the fifth cell from bottom of stack, balance current input for fifth cell from bottom of stack, and top-of-stack measurement point |
3 | VC4A | I | IA | Sense voltage input pin for the fourth cell from bottom of stack, balance current input for fourth cell from bottom of stack, and return balance current for fifth cell from bottom of stack. Pins 3 and 4 must be shorted on the PCB. |
4 | VC4B | I | IA | Sense voltage input pin for the fourth cell from bottom of stack, balance current input for fourth cell from bottom of stack, and return balance current for fifth cell from bottom of stack. Pins 3 and 4 must be shorted on the PCB. |
5 | VC3A | I | IA | Sense voltage input pin for the third cell from bottom of stack, balance current input for third cell from bottom of stack, and return balance current for fourth cell from bottom of stack. Pins 5 and 6 must be shorted on the PCB. |
6 | VC3B | I | IA | Sense voltage input pin for the third cell from bottom of stack, balance current input for third cell from bottom of stack, and return balance current for fourth cell from bottom of stack. Pins 5 and 6 must be shorted on the PCB. |
7 | VC2 | I | IA | Sense voltage input pin for the second cell from bottom of stack, balance current input for second cell from bottom of stack, and return balance current for third cell from bottom of stack |
8 | VC1 | I | IA | Sense voltage input pin for the first cell from bottom of stack, balance current input for first cell from bottom of stack, and return balance current for second cell from bottom of stack |
9 | VC0 | I | IA | Sense voltage input pin for the negative terminal of the first cell from bottom of stack, and return balance current for first cell from bottom of stack |
10 | VSS | — | P | Device ground |
11 | SRP | I | IA | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN, where SRP is the top of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
12 | SRN | I | IA | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP and SRN, where SRN is the bottom of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
13 | TS1 | I/O | OD, I/OA | Thermistor input, or general-purpose ADC input |
14 | TS2 | I/O | OD, I/OA | Thermistor input and functions as wakeup from SHUTDOWN, or general-purpose ADC input |
15 | REG18 | O | P | Internal 1.8-V LDO output (only for internal use) |
16 | ALERT | I | I/OD, I/OA | Multifunction pin, can be ALERT output, HDQ I/O, thermistor input, general-purpose ADC input, or general-purpose digital output |
17 | SCL | I/O | I/OD | I2C clock |
18 | SDA | I/O | I/OD | I2C data |
19 | CFETOFF | I/O | I/OD, I/OA | Multifunction pin, can be CFETOFF, thermistor input, general-purpose ADC input, or general-purpose digital output |
20 | DFETOFF | I/O | I/OD, I/OA | Multifunction pin, can be DFETOFF or BOTHOFF, thermistor input, general-purpose ADC input, or general-purpose digital output |
21 | RST_SHUT | I | ID | Digital input pin for reset or shutdown |
22 | REG1 | O | P | LDO (REG1) output, which can be programmed for 1.8 V, 2.5 V, 3.0 V, 3.3 V, or 5.0 V |
23 | REGIN | I | IA | Input pin for REG1 LDO |
24 | BREG | O | OA | Base control pin for external preregulator transistor |
25 | FUSE | I/O | I/OA | Fuse drive |
26 | PDSG | O | OA | Predischarge PFET control |
27 | PCHG | O | OA | Precharge PFET control |
28 | LD | I/O | I/OA | Load detect pin |
29 | PACK | I | IA | Pack sense input pin |
30 | DSG | O | OA | NMOS Discharge FET drive output pin |
31 | CHG | O | OA | NMOS Charge FET drive output pin |
32 | CP1 | I/O | I/OA | Charge pump capacitor |