JAJSU42A April 2022 – April 2024 BQ76922
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(CC_IN) | Input voltage range for measurements(3) | VSRP - VSRN | –0.2 | 0.2 | V | |
V(CC_IN) | Input voltage range for measurements(3) | VSRP, VSRN | –0.2 | 0.2 | V | |
B(CC_INL) | Integral nonlinearity(2) | 16-bit, best fit over input voltage range, full power mode | ±5.2 | ±22.3 | LSB(1) | |
B(CC_DNL) | Differential nonlinearity | 16-bit, no missing codes, full power mode | ±1 | LSB(1) | ||
V(CC_OFF) | Offset error(2) | 16-bit, uncalibrated, full power mode | –1 | 1 | LSB(1) | |
V(CC_OFF_DRIFT) | Offset error drift(2) | 16-bit, post-calibration, full power mode | –0.03 | 0.03 | LSB/°C(1) | |
B(CC_GAIN) | Gain(2) | 16-bit, over ideal input voltage range, full power mode | 130290 | 131621 | 132952 | LSB/V(1) |
R(CC_IN) | Effective input resistance(3) | 2 | MΩ |