JAJSK08B January 2020 – November 2021 BQ76952
PRODUCTION DATA
BQ76952 Device Family | |||
---|---|---|---|
PART NUMBER | Communications Interface | CRC Enabled | REG1 LDO Default |
BQ76952 | I2C | N | Disabled |
BQ7695201 | SPI | Y | Disabled |
BQ7695202 | I2C | Y | Enabled, set to 3.3 V |
BQ7695203 | SPI | Y | Enabled, set to 5 V |
BQ7695204 | SPI | Y | Enabled, set to 3.3 V |