JAJSLR4E december 2012 – april 2021 BQ7716
PRODUCTION DATA
Changes to the ranges stated in Table 9-1 will impact the accuracy of the cell measurements.
PARAMETER | EXTERNAL COMPONENT | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Voltage monitor filter resistance | RIN | 900 | 1000 | 1100 | Ω |
Voltage monitor filter capacitance | CIN | 0.01 | 0.1 | µF | |
Supply voltage filter resistance | RVD | 100 | 1K | Ω | |
Supply voltage filter capacitance | CVD | 0.1 | µF | ||
CD external delay capacitance | CCD | 0.1 | 1 | µF | |
OUT Open drain version pull-up resistance to PACK+ | ROUT | 100k | Ω |