JAJSKT4J July 2021 – November 2023 BQ77216
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OVER VOLTAGE PROTECTION (OV) | ||||||
VOV | OV Detection Range | 3.55 | 5.1 | V | ||
VOV_STEP | OV Detection Steps | 25 | mV | |||
VOV_HYS | OV Detection Hysteresis | Selected OV Hysteresis depends on the part number. See the device selection table for details. | VOV – 100 | mV | ||
Selected OV Hysteresis depends on the part number. See the device selection table for details. | VOV – 200 | mV | ||||
VOV_ACC | OV Detection Accuracy | TA = 25℃ |
–10 | 10 | mV | |
OV Detection Accuracy | 0℃ ≤ TA ≤ 60℃ |
–20 | 20 | mV | ||
OV Detection Accuracy | –40℃ ≤
TA ≤ 110℃ |
–50 | 50 | mV | ||
UNDER VOLTAGE PROTECTION (UV) | ||||||
VUV | UV Detection Range | 1.0 | 3.5 | V | ||
VUV_STEP | UV Detection Steps | 50 | mV | |||
VUV_HYS | UV Detection Hysteresis | Selected OV Hysteresis depends on the part number. See the device selection table for details. | VUV + 100 | mV | ||
Selected OV Hysteresis depends on the part number. See the device selection table for details. | VUV + 200 | mV | ||||
VUV_ACC | UV Detection Accuracy | TA = 25℃ | –30 | 30 | mV | |
UV Detection Accuracy | –40 ≤ TA ≤ 110℃ | –50 | 50 | mV | ||
VUV_MIN | UV Detection Disabled Threshold | Vn – Vn-1 where n = 2 to 16 and V1 – VSS | 450 | 500 | 550 | mV |
OVER TEMPERATURE PROTECTION (OT) | ||||||
TOT | OT Detection Range | Available options: 62°C, 65°C, 70°C, 75°C, 80°C, 83°C | 62.0 | 83.0 | °C | |
ROT_EXT | OT Detection External Resistance | 62°C | 2850 | Ω | ||
65°C | 2570 | |||||
70°C | 2195 | |||||
75°C | 1915 | |||||
80°C | 1651 | |||||
83°C | 1525 | |||||
TOT_ACC (1) | OT Detection Accuracy | –5 | 5 | °C | ||
TOT_HYS (2) | OT Detection Hysteresis | –10 | °C | |||
4186 | Ω | |||||
3530 | Ω | |||||
RNTC | Internal Pullup Resistor | After TI Factory Trim | 19.5 | 20 | 20.6 | kΩ |
OPEN WIRE PROTECTION (OW) | ||||||
VOW | OW Detection Threshold | Vn < Vn-1 where n = 2 to 16 | –200 | mV | ||
V1 – VSS | 500 | mV | ||||
VOW_HYS | OW Detection Hysteresis | Vn < Vn-1 where n = 1 to 16 | VOW +100 | mV | ||
VOW_ACC | OW Detection Accuracy | –40 ℃ ≤ TA ≤ 110℃ | –25 | 25 | mV | |
SUPPLY AND LEAKAGE CURRENT | ||||||
ICC | Supply Current | No fault detected | 2 | 3.5 | µA | |
IIN (2) | Input Current at Vx Pins | Vn – Vn-1 and V1 – VSS = 4 V, where n = 2 to 16, Open Wire Enabled | –0.3 | 0.3 | µA | |
Vn – Vn-1 and V1 – VSS = 4 V, where n = 2 to 16, Open Wire Disabled | –0.1 | 0.1 | µA | |||
OUTPUT DRIVE, COUT and DOUT, CMOS ACTIVE HIGH VERSIONS ONLY | ||||||
VOUT_AH | Output Drive Voltage for COUT and DOUT, Active High 6V | Vn – Vn-1 or V1 – VSS > VOV, where n = 2 to 16, VDD = 58 V, IOH = 100 µA measured out of COUT, DOUT pin | 6 | V | ||
Output Drive Voltage for COUT and DOUT, Active High VDD | VDD – VCOUT or VDOUT, Vn – Vn-1 or V1 – VSS > VOV, where n = 2 to 16, IOH = 10 µA measured out of COUT, DOUT pin | 0 | 1 | 1.5 | V | |
Output Drive Voltage for COUT and DOUT, Active High 6V | VDD – VCOUT or VDOUT, if 15 of 16 cells are short-circuited and only one cell remains powered and > VOV, VDD = Vx (cell voltage), IOH = 100 µA, | 0 | 1 | 1.5 | V | |
Output Drive Voltage for COUT and DOUT, Active High 6V and VDD | Vn – Vn-1 and V1 – VSS < VOV, where n = 2 to 16, VDD = 58 V, IOH = 100 µA measured into pin | 250 | 400 | mV | ||
ROUT_AH | Internal Pullup Resistor | 80 | 100 | 120 | kΩ | |
IOUT_AH_H | OUT Source Current (during OV) | Vn – Vn-1 or V1 – VSS > VOV, where n = 2 to 16, VDD = 58 V, OUT = 0 V. Measured out of COUT, DOUT pin | 4.5 | mA | ||
IOUT_AH_L | OUT Sink Current (no OV) | Vn – Vn-1 and V1 – VSS < VOV, where n = 2 to 16, VDD = 58 V, OUT = VDD. Measured into COUT, DOUT pin | 0.3 | 3 | mA | |
OUTPUT DRIVE, COUT and DOUT, NCH OPEN DRAIN ACTIVE LOW VERSIONS ONLY | ||||||
VOUT_AL | Output Drive Voltage for COUT and DOUT, Active Low | Vn – Vn-1 or V1 – VSS > VOV, where n = 2 to 16, VDD = 58 V, IOH = 100 µA measured into COUT, DOUT pin | 250 | 400 | mV | |
IOUT_AL_L | OUT Source Current (during OV) | Vn – Vn-1 or V1 – VSS > VOV, where n = 2 to 16, VDD = 58 V, OUT = VDD. Measured into COUT, DOUT pin | 0.3 | 3 | mA | |
IOUT_AL_H | OUT Sink Current (no OV) | Vn – Vn-1 and V1 – VSS < VOV, where n = 2 to 16, VDD = 58 V, OUT = VDD. Measured out of COUT, DOUT pin | 100 | nA |