JAJSKT4J July 2021 – November 2023 BQ77216
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOV_DELAY | OV Delay Time | 0.25 | s | |||
0.5 | s | |||||
1 | s | |||||
2 | s | |||||
4 | s | |||||
tUV_DELAY | UV Delay Time | 0.25 | s | |||
0.5 | s | |||||
1 | s | |||||
2 | s | |||||
tOT_DELAY | OT Delay Time | 4 | s | |||
tOW_DELAY | OW Delay Time | 4 | s | |||
tDELAY_ACC | Delay Time Accuracy | For 0.25-s, 0.5-s delays | –128 | 128 | ms | |
tDELAY_ACC | Delay Time Accuracy | For 1-s delays | –150 | 150 | ms | |
tDELAY_DR | Delay time drift across operating temp | For all delays other than 0.25-s, 0.5-s, 1-s delays | –10% | 10% | ||
tCTM_DELAY | Fault Detection Delay Time during Customer Test Mode | See Customer Test Mode. | 50 | ms |