JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The TSREF is a 5-V buffered reference that can bias the external thermistor circuits, allowing the ADCs to measure temperature and the OTUT protector to detect temperature faults. This reference is measurable by the Main ADC. Both TSREF and GPIO measured by the Main ADC give a ratiometric measurement for best temperature measurement.
The TSREF is capable of supplying up to ITSREF_ILMIT and will not be used to power any external circuit other than the thermistor bias. The TSREF is off by default and can be enabled or disabled through the CONTROL2[TSREF_EN] bit. The startup time of TSREF is determined by the external capacitance. The MCU ensures TSREF is stable before making any GPIO measurement or OTUT protector detection. After enabling TSREF LDO, user shall wait 1.35ms before sending the next command.