JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Related Pins | Components | Value | Description |
---|---|---|---|
VC0 to VC16 | Filter resistor | 100 Ω | Only differential RC filters are needed for VC channels. Besides serving for input signal filtering, these components are required to support hot-plug events during cell module insertion. Hence, it is highly recommended to use the component values as suggested. |
Filter capacitor | 0.47 μF/16 V or 1 μF/16 V |
||
CB0 to CB16 | Filter resistor | Depends on system’s balancing current requirements | The filter resistor on CB pins sets the maximum balancing current.
See Section 8.3.3 for details. Only differential RC filters are needed for CB channels. Besides serving for input signal filtering, these components are required to support hot-plug events during cell module insertion. Hence, it is highly recommended to use the component values as suggested. |
Filter capacitor | 0.47 μF/16 V or 1 μF/16 V |
Cell Connections
Populate the battery cells from the bottom channels (both VC and CB channels) and up, leaving upper channels as unused channels if cell module size is smaller than the maximum channel size of the BQ79616 device. Unused channel(s) in the BQ79616 device are connected as shown in Figure 9-2. PCB Layout for open/NC pins should have minimum trace lengths and should not be connected to a wire or cable.