JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x030A | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | SEND_HW_ RESET | TSREF_EN | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
SEND_HW_RESET = | Sends HW_RESET tone up the stack.
Bit is cleared on read. 0 = Ready 1 = Send HW_RESET tone to next stack device up | |||||||
TSREF_EN = | Enables
TSREF LDO output. Used to bias NTC thermistor. 0 = Disabled 1 = Enabled |