JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
The device can transition to ACTIVE mode from SHUTDOWN mode only through a WAKE ping/tone. Once in ACTIVE mode, the host clears some of the reset-related faults that are expected faults (see Section 8.4.1.1 for details), indicating a POR on certain blocks due to the transition from SHUTDOWN mode to ACTIVE mode. Registers are reset to default; the OTP shadow registers are reloaded with the OTP programmed values.