JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Bus bar measurement is performed through Main ADC measurement as one of the VC channels. The result is reported to VCELLx_HI/LO register, where x is the channel connected with the bus bar. Digital LPF is enabled and applied as the rest of the VC channel measurement configuration.
The VC channel indicated for bus bar connection (through BBVC_POSN1/2 registers) will be skipped for VCB_DONE check during cell balancing, OV and UV detection when OVUV protectors are enabled, and will have special handling during cell voltage measurement comparison check.