JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0xE00 | |||||||
Read Only | Bit7 | Bit6 | Bit5 | Bit4 | Bit3 | Bit2 | Bit1 | Bit0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A value of 0x00 indicates that the device is in normal operating mode. If a fault activates the Factory Testmode Detection, the value will be non-zero. Refer Safety Manual for details on SM426: Fact Testmode Detection. |