JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0556 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CELL16_ DONE | CELL15_ DONE | CELL14_ DONE | CELL13_ DONE | CELL12_ DONE | CELL11_ DONE | CELL10_ DONE | CELL9_ DONE |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CELL9_DONE to CELL16_DONE = | Cell balance completion for cell9 to cell16. This register is cleared when MCU sets [BAL_GO] = 1. 0 = Balancing on the particular cell is still running or has not started 1 = Balancing completed on the particular cell |