JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0328 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | MB_THR[5:0] | ||||||
Reset | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
RSVD = | Reserved | |||||||
MB_THR[5:0] = | If MB_TIMER_CTRL is not 0x00 and BAT voltage is less than this threshold, the module balancing through GPIO3 stops. The selection is sampled whenever [AUX_GO] = 1 is set by the host MCU. Note: To use this option, MCU enables the AUX ADC first before sending [BAL_GO] = 1. A new threshold setting will take effect if MCU resends [AUX_GO] = 1. It is not necessary to resend [BAL_GO] = 1 as balancing is already running. Range from 18 V to 65 V with 1-V steps. Unused codes default to 65 V. |