JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
Address | 0x0002 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | NO_ADJ_CB | MULTIDROP _EN | FCOMM_EN | TWO_STOP _EN | NFAULT_EN | FTONE_EN | HB_EN |
Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 |
RSVD = | Reserved | |||||||
NO_ADJ_CB = | Indicates the device will not allow an adjacent CB FET to be turned on in manual CB control. If MCU has enabled an adjacent CB FET, device will not start CB even if host sends [BAL_GO] = 1. 0 = Device will allow two adjacent CB FETs to be enabled. 1 = Device will not allow adjacent CB FET to be enabled. | |||||||
MULTIDROP_EN = | Defines if the device is used in a
multidrop or daisy chain configuration. The TX and RX for COML and
COMH will be enabled or disabled based on the configuration. 0 = Daisy chain of base device 1 = Multidrop | |||||||
FCOMM_EN = | Enables the fault state detection through communication in ACTIVE mode. 0 = Disable 1 = Enable | |||||||
TWO_STOP_EN = | Enables two stop bits for the UART in case of severe oscillator error in the host and device. 0 = One STOP bit 1 = Two STOP bits | |||||||
NFAULT_EN = | Enables the NFAULT function. 0 = NFAULT always pulled up 1 = NFAULT pulled low to indicate an unmasked fault is detected. Note: This bit setting does not affect the FAULT_SUMMARY register. | |||||||
FTONE_EN = | Enables FAULT TONE transmitter when
device is in SLEEP mode. 0 = Disable 1 = Enable | |||||||
HB_EN = | Enables HEARTBEAT transmitter when
device is in SLEEP mode. 0 = Disable 1 = Enable |