JAJSQ30 june 2023 BQ79616
PRODUCTION DATA
From SLEEP mode, either a WAKE or SLEEPtoACTIVE ping/tone can put the device in ACTIVE mode. A WAKE ping/tone generates a digital reset to the device. Because the LDO supplies remain on during SLEEP mode, only the FAULT_SYS[DRST] = 1 is set, indicating a digital reset has occurred. Certain expected faults related to being reset are set. See SHUTDOWN mode for details. Registers are reset to default, the OTP shadow registers are reloaded with the OTP programmed values.
If a SLEEPtoACTIVE ping/tone is used to wake up the device from SLEEP mode to ACTIVE mode, the device enters ACTIVE mode without a digital reset, but the UART engine is reset; therefore, in the base device, the FAULT_COMM1[COMMCLR_DET] = 1 and the host clears it after entering ACTIVE mode.