JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Flash sector size | 2 | KB | |||
Supported flash erase cycles before failure, full bank(1)(2) | 30 | k Cycles | |||
Supported flash erase cycles before failure, single sector(3) | 60 | k Cycles | |||
Maximum number of write operations per row before sector erase(4) | 83 | Write Operations | |||
Flash retention | 105 °C | 11.4 | Years | ||
Flash retention | 125 °C | 10 | Years | ||
Flash sector erase current | Average delta current | 1.2 | mA | ||
Flash sector erase time(5) | 0 erase cycles | 2.2 | ms | ||
Flash write current | Average delta current, full sector at a time | 1.7 | mA | ||
Flash write time(5) | full sector (2kB) at a time, 0 erase cycles | 8.3 | ms |