JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption with DCDC | ||||
Icore | Active | MCU running CoreMark from Flash at 48 MHz | 2.6 | mA |
Icore | Active | MCU running CoreMark from Flash at 48MHz | 53 | µA / MHz |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA disabled |
0.8 | mA |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA enabled |
0.8 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA disabled |
1.1 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA enabled |
1.2 | mA |
Icore | Standby | RTC running, 36kB RAM retention LFOSC, DCDC recharge current setting (ipeak = 1) |
0.71 | µA |
Icore | Standby | RTC running, 36kB RAM retention LFXT, DCDC recharge current setting (ipeak = 1) |
0.74 | µA |
Core Current consumption with GLDO | ||||
Icore | Active | MCU running CoreMark from Flash at 48 MHz | 4.1 | mA |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA disabled |
1.2 | mA |
Icore | Idle | Supply Systems and RAM powered, flash disabled, DMA enabled |
1.3 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA disabled |
1.5 | mA |
Icore | Idle | Supply Systems and RAM powered, flash enabled, DMA enabled |
1.7 | mA |
Icore | Standby | RTC running, 36kB RAM retention LFOSC, default GLDO recharge current setting |
1.1 | µA |
Icore | Standby | RTC running, 36kB RAM retention LFXT default GLDO recharge current setting |
1.15 | µA |
Reset, Shutdown Current Consumption | ||||
Icore | Reset | Reset. RSTN pin asserted or VDDS below power-on-reset threshold | 165 | nA |
Icore | Shutdown | Shutdown measured in steady state. No clocks running, no retention, IO wakeup enabled |
165 | nA |
Peripheral Current Consumption | ||||
Iperi | RF | Delta current, clock enabled, RF subsystem idle | 40 | µA |
Iperi | Timers | Delta current with clock enabled, module is idle, one LGPT timer | 2.4 | µA |
Iperi | I2C | Delta current with clock enabled, module is idle | 10.6 | µA |
Iperi | SPI | Delta current with clock enabled, module is idle | 3.4 | µA |
Iperi | UART | Delta current with clock enabled, module is idle | 24.5 | µA |
Iperi | CRYPTO (AES) | Delta current with clock enabled, module is idle | 3.8 | µA |