JAJSSK0 December 2023 CC2340R5-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Spurious emissions and harmonics | ||||||
Spurious emissions(1) | f < 1 GHz, outside restricted bands | +8 dBm setting | < –36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1 GHz, including harmonics (ETSI) | < –30 | dBm | ||||
Harmonics (1) | Second harmonic | < –42 | dBm | |||
Third harmonic | < –42 | dBm |